Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 11.8 W, 1700 lm, 2700 K, Wide beam, White
ST770S 17S/827 PSU WB FG WH
Product Description
Compact, Maxos fusion variant (exposed driver box), Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 1700 lm, 11.8 W, 138 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle