Philips StyliD Evo, Compact, Semi-recessed, 24.5 W, 2700 lm, PremiumColor, 3000 K, CRI>90, Medium beam, White
ST770B 27S/PC930 PSU-E MB FG WH
Product Description
Compact, Semi-recessed, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 2700 lm, 24.5 W, 114 lm/W, PremiumColor, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle