PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Compact, Semi-recessed, 20.5 W, 2700 lm, 3000 K, DALI, Interact Ready, Oval horizontal beam, Black

ST770B 27S/830 DIA-VLC-E OVL-H BK

Product Description

Compact, Semi-recessed, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 2700 lm, 20.5 W, 131 lm/W, 3000 K, (0.434,0.403)<3, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101211
Full order code: 871869997657600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads