Philips StyliD Evo, Performance, track projector, 44 W, 6000 lm, 2700 K, High-reflective metal reflector Wide beam 40 to 80 degrees, Silver
ST780T 60S/827 PSU HWB FG SI
Product Description
Performance, track projector, Aluminum, Silver, White aluminum (RAL9006), Power supply unit (On/Off), 6000 lm, 44 W, 138 lm/W, 2700 K, (0.458,0.410)<3, High-reflective metal reflector Wide beam 40 to 80 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle