PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Performance, track projector, 27 W, 3900 lm, 3000 K, High-reflective metal reflector Narrow beam 10 to 20 degrees, White

ST780T 39S/830 PSU HNB WH

Product Description

Performance, track projector, Aluminum, White, Pure white (RAL9010), Power supply unit (On/Off), 3900 lm, 27 W, 143 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Narrow beam 10 to 20 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505100747
Full order code: 871951401013000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads