PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Compact, track projector, 37.5 W, 4900 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, Silver

ST770T LED49S/830 PSU HMB SI

Product Description

Compact, track projector, Aluminum, Silver, White aluminum (RAL9006), Power supply unit (On/Off), 4900 lm, 37.5 W, 139 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505100743
Full order code: 871951401009300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads