PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 11.8 W, 1700 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST770S LED17S/830 PSU HMB WH FG

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, White, Pure white (RAL9010), Power supply unit (On/Off), 1700 lm, 11.8 W, 149 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505100721
Full order code: 871951400987500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads