Philips StyliD Evo, Compact, Semi-recessed, 19.6 W, 2700 lm, 3000 K, Oval horizontal beam, White
ST770B LED27S/830 PSU-E OVL-H WH
Product Description
Compact, Semi-recessed, Aluminum, White, Power supply unit external (On/Off), 2700 lm, 19.6 W, 136 lm/W, 3000 K, (0.434,0.403)<3, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Lamp family code LED27S [LED Module, system flux 2700 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle