Philips StoreFlow, Track flood (double), 79 W, 9400 lm, PremiumWhite, 3000 K, CRI>90, Double asymmetric optic, Silver
ST762T 49S/PW930 PSU SI
Product Description
Track flood (double), Aluminum, Silver, Power supply unit (On/Off), 9400 lm, 79 W, 119 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle