Philips StoreFlow, Track flood (double), 76 W, 10600 lm, 4000 K, DALI, Interact Ready, Double asymmetric optic, White
ST762T 49S/840 DIA WH
Product Description
Track flood (double), Aluminum, White, Dali dimming Interact System ready, 10600 lm, 76 W, 140 lm/W, 4000 K, (0.382,0.380)<3, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle