PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreFlow, Track flood (double), 45.5 W, 6000 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Double asymmetric optic, White

ST762T 27S/PW930 DIA WH

Product Description

Track flood (double), Aluminum, White, Dali dimming Interact System ready, 6000 lm, 45.5 W, 132 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102525
Full order code: 872016901163200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads