Philips StoreFlow, Track flood (single), 38.5 W, 4900 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, Assymetric Beam angle, Black
ST761T 49S/PW940 DIA BK
Product Description
Track flood (single), Aluminum, Black, Dali dimming Interact System ready, 4900 lm, 38.5 W, 128 lm/W, PremiumWhite, 4000 K, (0.374,0.364)<2, CRI>90, Assymetric Beam angle, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle