PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo, 43.5 W, 5700 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Rectangular beam, White

ST333Y2 27S/PW930 DIA HRCT WH481

Product Description

Polycarbonate, White, Dali dimming Interact System ready, 5700 lm, 43.5 W, 139 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Rectangular beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104623
Full order code: 872016983510800

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads