PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo, 38 W, 4900 lm, 3000 K, Wide beam, White

ST333T 49S/830 PSU WB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 4900 lm, 38 W, 135 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104616
Full order code: 872016983503000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads