PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo, 30.5 W, 2600 lm, 2200 K, Wireless, Interact Ready, Medium beam, White

ST333T 27S/ROSE WIA MB FG WH481

Product Description

Polycarbonate, White, Wireless driver Interact System ready, 2600 lm, 30.5 W, 85 lm/W, 2200 K, (0.457,0.385), Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104607
Full order code: 872016959094600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads