Philips GreenSpace Evo, 23.5 W, 2800 lm, 2700 K, DALI, Interact Ready, Medium beam, White
ST333T 27S/CH DIA MB FG WH481
Product Description
Polycarbonate, White, Dali dimming Interact System ready, 2800 lm, 23.5 W, 121 lm/W, 2700 K, (0.458, 0.410), Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle