Philips GreenSpace Evo, 20 W, 2100 lm, PremiumColor, 3000 K, Narrow beam, White
ST333T 20S/PC930 PSU NB WH481
Product Description
Polycarbonate, White, Power supply unit (On/Off), 2100 lm, 20 W, 103 lm/W, PremiumColor, 3000 K, (0.422, 0.386), Narrow beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -