PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo, 26.5 W, 1950 lm, 3000 K, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST333T 19S/FMT WIA HMB BK482

Product Description

Polycarbonate, Black, Wireless driver Interact System ready, 1950 lm, 26.5 W, 74 lm/W, 3000 K, (0.457,0.385), High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104592
Full order code: 872016959080900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads