PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini, 44.6 W, 5600 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST332Y2 27S/830 PSU HMB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 5600 lm, 44.6 W, 126 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole

Order code: 910505104537
Full order code: 872016959033500

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads