PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini, 44.6 W, 5800 lm, 4000 K, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Gray

ST332X2 27S/840 DIA HMB GR482

Product Description

Polycarbonate, Gray, Dali dimming Interact System ready, 5800 lm, 44.6 W, 130 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole

Order code: 910505104534
Full order code: 872016959030400

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads