Philips GreenSpace Evo Mini, 44.6 W, 5600 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, Black
ST332X2 27S/830 PSU HMB BK482
Product Description
Polycarbonate, Black, Power supply unit (On/Off), 5600 lm, 44.6 W, 126 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole
Specifications
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle