Philips GreenSpace Evo Mini, Double projector for Maxos fusion trunking, 3D printed, 44.6 W, D65 mm, 5400 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White
ST332X2 27S/PW930 DIA HWB WH481
Product Description
Double projector for Maxos fusion trunking, D65 mm, Polycarbonate, White, Dali dimming Interact System ready, 5400 lm, 44.6 W, 121 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole
Specifications
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle