PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini, 20.7 W, 2800 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST332T 27S/PW940 PSU HWB BK482

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 2800 lm, 20.7 W, 134 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104528
Full order code: 872016959024300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads