Philips GreenSpace Evo Mini, 20.7 W, 2900 lm, 4000 K, High-reflective metal reflector Wide beam 40 to 80 degrees, Gray
ST332T 27S/840 PSU HVWB GR482
Product Description
Polycarbonate, Gray, Power supply unit (On/Off), 2900 lm, 20.7 W, 126 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle