Philips GreenSpace Evo Mini, Projector 3C track, 3D printed, 20.3 W, D65 mm, 2100 lm, PremiumColor, 3000 K, CRI>90, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black
ST332T 20S/PC930 WIA HMB BK482
Product Description
Projector 3C track, D65 mm, Polycarbonate, Black, Wireless driver Interact System ready, 2100 lm, 20.3 W, 105 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -