Philips StoreSet Linear, 47 W, L1200 mm, 6100 lm, 4000 K, CRI>80, Wide beam, Clear, Black
SM504T 61S/840 PSU WB BK
Product Description
L1200 mm, Aluminum extruded, Black, Signal black (RAL9004), Power supply unit (On/Off), 6100 lm, 47 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM<3, CRI>80, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -