PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreSet Linear, 47 W, L1200 mm, 6100 lm, 4000 K, CRI>80, Wide beam, Clear, White

SM504T 61S/840 PSU WB WH

Product Description

L1200 mm, Aluminum extruded, White, Signal white (RAL9003), Power supply unit (On/Off), 6100 lm, 47 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM<3, CRI>80, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505104962
Full order code: 872016983851200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads