PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreSet Linear, 54 W, L1200 mm, 8000 lm, 4000 K, DALI, Interact Ready, Double asymmetric optic 25° narrow beam, Clear, White, VLC

SM504T 80S/840 DIA-VLC DA25N WH

Product Description

L1200 mm, Aluminum extruded, White, Dali dimming Interact System ready visual light communicaton enabled, 8000 lm, 54 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Double asymmetric optic 25° narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102566
Full order code: 872016901116800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads