PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreSet Linear, 55 W, L1200 mm, 7900 lm, 4000 K, CRI>90, Wireless, Interact Ready, Double asymmetric optic 35° wide beam, Clear, White

SM504T 80S/940 WIA DA35W WH

Product Description

L1200 mm, Aluminum extruded, White, Wireless driver Interact System ready, 7900 lm, 55 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM<3, CRI>90, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102401
Full order code: 872016901420600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads