Philips StoreSet Linear, 57 W, L1200 mm, 8000 lm, 3000 K, Wireless, Interact Ready, Asymmetrical mirror axis angle 20°, Clear, White
SM504T 80S/830 WIA A20 WH
Product Description
L1200 mm, Aluminum extruded, White, Wireless driver Interact System ready, 8000 lm, 57 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Asymmetrical mirror axis angle 20°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -