Philips StoreSet Linear, 65 W, L1200 mm, 9000 lm, PremiumWhite, 3500 K, CRI>90, DALI, Interact Ready, Double asymmetric optic 25° narrow beam, Clear, White, VLC
SM504T 90S/PW935 DIA-VLC DA25N WH
Product Description
L1200 mm, Aluminum extruded, White, Dali dimming Interact System ready visual light communicaton enabled, 9000 lm, 65 W, 136 lm/W, PremiumWhite, 3500 K, (0.39, 0.38) SDCM<3, CRI>90, Double asymmetric optic 25° narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -