PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreSet Linear, 68 W, L1200 mm, 8900 lm, PremiumWhite, 3000 K, CRI>90, Double asymmetric optic 45°, Clear, White

SM504T 90S/PW930 PSU DA45 WH

Product Description

L1200 mm, Aluminum extruded, White, Power supply unit (On/Off), 8900 lm, 68 W, 130 lm/W, PremiumWhite, 3000 K, (0.42, 0.39) SDCM<3, CRI>90, Double asymmetric optic 45°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102386
Full order code: 872016901406000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads