Philips StoreSet Linear, 58 W, L1200 mm, 8000 lm, PremiumWhite, 3500 K, CRI>90, Asymmetrical mirror axis angle 20°, Clear, White
SM504T 80S/PW935 PSU A20 WH
Product Description
L1200 mm, Aluminum extruded, White, Power supply unit (On/Off), 8000 lm, 58 W, 137 lm/W, PremiumWhite, 3500 K, (0.39, 0.38) SDCM<3, CRI>90, Asymmetrical mirror axis angle 20°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -