Philips StoreSet Linear, 48 W, L1200 mm, 6700 lm, PremiumWhite, 3000 K, CRI>90, Double asymmetric optic 35° wide beam, Clear, White
SM504T 66S/PW930 PSU DA35W WH
Product Description
L1200 mm, Aluminum extruded, White, Power supply unit (On/Off), 6700 lm, 48 W, 139 lm/W, PremiumWhite, 3000 K, (0.42, 0.39) SDCM<3, CRI>90, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -