Philips StoreSet Linear, 47 W, L1200 mm, 6100 lm, 4000 K, DALI, Interact Ready, Wide beam, Clear, Black, VLC
SM504T 61S/840 DIA-VLC WB BK
Product Description
L1200 mm, Aluminum extruded, Black, Dali dimming Interact System ready visual light communicaton enabled, 6100 lm, 47 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -