Philips StoreSet Evo, 67 W, 575x196 mm, 9200 lm, 4000 K, Asymmetrical mirror axis angle 20°, Clear, Silver
SM515T 90S/840 PSU A20 SI
Product Description
575x196 mm, Plastic, Silver, Power supply unit (On/Off), 9200 lm, 67 W, 137 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Asymmetrical mirror axis angle 20°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -