PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreSet Evo, 67 W, 575x196 mm, 9200 lm, 4000 K, DALI, Interact Ready, Double asymmetric optic 25° wide beam, Clear, White, VLC

SM515T 90S/840 DIA-VLC DA25W WH

Product Description

575x196 mm, Plastic, White, Dali dimming Interact System ready visual light communicaton enabled, 9200 lm, 67 W, 124 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Double asymmetric optic 25° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102716
Full order code: 872016958762500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads