PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreSet Evo, Xtra (lm/W and lifetime), 53 W, 575x196 mm, 8300 lm, 4000 K, CRI>90, DALI, Interact Ready, Medium beam, Clear, Black, VLC

SM515T 80S/940 DIA-VLC MB BK HE

Product Description

575x196 mm, Plastic, Black, Dali dimming Interact System ready visual light communicaton enabled, 8300 lm, 53 W, 156 lm/W, 4000 K, (0.38, 0.38) SDCM<3, CRI>90, Medium beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102710
Full order code: 872016958750200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads