Philips StoreSet Evo, Xtra (lm/W and lifetime), 43 W, 575x196 mm, 6600 lm, 3000 K, Wide beam, Clear, White
SM515T 66S/830 PSU WB WH HE
Product Description
575x196 mm, Plastic, White, Power supply unit (On/Off), 6600 lm, 43 W, 157 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -