PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips RC517B | StoreSet Evo Recessed mod 625, 41 W, Power supply unit (On/Off), Wide beam, 85° x 85°

Product Description

Philips RC517B | StoreSet Evo Recessed mod 625, 41 W, Power supply unit (On/Off), Wide beam, 85° x 85°

Order code: 910505102689
Full order code: 872016958671099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads