Philips RC517B | StoreSet Evo Recessed mod 625, 50 W, Power supply unit (On/Off), Wide beam, 85° x 85°
Product Description
Philips RC517B | StoreSet Evo Recessed mod 625, 50 W, Power supply unit (On/Off), Wide beam, 85° x 85°
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -