PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreSet Evo, 50 W, 575x196 mm, 6700 lm, 3000 K, Asymmetrical mirror axis angle 20°, Clear, White

SM515T 66S/830 PSU A20 WH

Product Description

575x196 mm, Plastic, White, Power supply unit (On/Off), 6700 lm, 50 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Asymmetrical mirror axis angle 20°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102665
Full order code: 872016958613000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads