PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenPerform Canopy Mini500 G4, 63 W, 10000 lm, 5000 K, 93°

Product Description

Philips GreenPerform Canopy Mini500 G4, 63 W, 10000 lm, 5000 K, 93°

Order code: 911401638109
Full order code: 872016975594900

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads