PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright Lumen & Colour Select Highbay, 195 W, 100 W, 28000 lm, 15000 lm, 4000 K, 5000 K, 6500 K

New

Product Description

Philips SmartBright Lumen & Colour Select Highbay, 195 W, 100 W, 28000 lm, 15000 lm, 4000 K, 5000 K, 6500 K

Order code: 911401822787
Full order code: 692382867864700

Specifications

  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value

Downloads