Philips SmartBright HighBay BY320P 120-277V
Competitive industrial solution with an excellent look & feel
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
140 | 14,000 | 4000 | 100 | - | |||
140 | 14,000 | 6500 | 100 | - | |||
140 | 14,000 | 6500 | 100 | - | |||
140 | 21,000 | 4000 | 150 | - | |||
140 | 21,000 | 6500 | 150 | - | |||
140 | 21,000 | 6500 | 150 | - | |||
140 | 28,000 | 4000 | 200 | - | |||
140 | 28,000 | 6500 | 200 | - |
Product family information
Description
SmartBright Highbay continuously explores a better balance of price and performance. The product family offers a wide range of products, excellent specification and sufficiently competitive with quality and long-term reliability, covering the majority of industrial applications
Benefits
Strong energy saving history
Robust and reliable with long lifetime
Features
50.000 h (Calculated L70B50) @35⁰C
CW (6500K) and NW (4000K)
Applications
Warning & Safety
The Luminaire must be used within the applicable product specifications, installation instructions and environmental conditions for storage andoperations according to application guidelines provided by Signify for product Warranty to be valid
The luminaire shall be installed by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements