Philips Maxoled Highbay
Robust and Superior aesthetics Circular Highbay suitable for versatile applications
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
BY415P LED165S CW PSU GR FG NB XTFCL V1919515812643 | 122 | 16,500 | 6500 | 135 | - | ||
BY415P LED165S CW PSU GR FG WB XTFCL V1919515812644 | 122 | 16,500 | 6500 | 135 | - | ||
BY415P LED165S CW PSD GR FG NB V1919515812648 | 122 | 16,500 | 6500 | 135 | - | ||
BY415P LED145S CW PSU GR FG NB XTFCL V1919515812768 | 125 | 15,000 | 6500 | 120 | - | ||
BY415P LED145S CW PSU GR FG WB XTFCL V1919515812769 | 125 | 15,000 | 6500 | 120 | - | ||
BY415P LED145S CW PSD GR FG WB V1919515812771 | 125 | 15,000 | 6500 | 120 | - | ||
BY416P LED260S CW SK60 FG PSU GR919515813040 | 127 | 26,000 | 5700 | 205 | - | ||
BY416P LED230S CW SY20 FG PSU GR919515813043 | 128 | 23,000 | 5700 | 180 | - |
Product family information
Description
Maxoled LED highbay is a luminaire designed to provide undisrupted and uniform lighting for industrial application and is an ideal solution for higher mounting heights, high temperature application and special heavy-duty industry. It enables a safe working environment with leading specifications and comfortable light. At the same time, it lowers the overall maintenance cost. Robustness and aesthetics make this highbay a perfect solution for versatile applications such as manufacturing unit, Airport hangar area, shop floor, warehouse/storage area, heavy duty industries etc.
Benefits
Suitable for use in harsh Industrial environment
Option of multiple optics and lumen packages providing application flexibility
Features
Ingress Protection -IP65
Impact Resistance IK08
Applications
Warning & Safety
Meant for use in Indoor Industrial environment only