PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenUp Round Highbay SE

Classic, economical and reliable Highbay

Products

Product Compare
150
20,000
6500
135
-
150
20,000
4000
135
-

Product family information

Description

GreenUp Round Highbay SE luminaire provides the optimal balance between basic performance and price. The luminaire covers a variety of options, competitive specifications, long term quality and reliability. The range is suitable for most of industrial applications.

Benefits

  • Strong energy saving history

  • Better and easier on-site calibration

Features

  • 148 lm/W system efficacy, excellent energy savings and great value for money

  • IP65/IK06 protection

Applications

  • General manufacturing
  • Warehouses
  • Logistic centers

Downloads