PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenUp Highbay DALI BY420P

Competitive industrial solution with excellent look and feel

Products

Product family information

Description

GreenUp Highbay DALI continuously strives for a better balance between cost and performance. This luminaire offers excellent specifications, with long-term quality and reliability, covering most industrial applications.

Benefits

  • Significant energy savings

  • Improved, easier installation

Features

  • Lifetime of 50.000 hours

  • High efficacy of 140 lm/W

Applications

  • Manufacturing areas
  • Warehouses and logistics centers
  • Exhibition halls and facilities with high ceilings

Warning & Safety

  • The luminaire shall be installed by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements.

  • Turn power off before inspection, installation or removal.

Downloads