PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenPerform Highbay G5, 88 W, 15000 lm, 4000 K, 85°

Product Description

Philips GreenPerform Highbay G5, 88 W, 15000 lm, 4000 K, 85°

Order code: 911401526645

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads