Philips GentleSpace gen4, 138 W, 25000 lm, 4000 K, DALI, Wide beam, IP65, IK07, BP
BY581P 250S/840 DIA HE WB GC SI BP 1mCW5
Product Description
Aluminium, Silver, Double layer powder coating, Dali dimming Interact System ready, 25000 lm, 138 W, 181 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Ball-proof/ball-impact resistant lighting, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle